text.skipToContent text.skipToNavigation

Catalog No. : EH-1679-12

Description:  EHV CABLE SPACER TERMINAL

UPC: 783786075447

Aluminum EHV Bolted Substation Cable Spacer w/Pad Tap - 2 Cables to Pad - 12 inch Spacing - Pad parallel to cables - 500kV Maximum (using Hardware Shields, sold separately) - 550-800 AAC 477 (26/7,30/7), 500-666.6 ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac