Catalog No. : EH-1635-EH-90
Description: BLTD EXPANSION TERM PIPE TO FLAT
UPC: 783786536214
Aluminum EHV Bolted Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 345kV Maximum (using Hardware Shields, sold separately) - 4 inch NPS Pipe to 4 inch NPS Pipe, 90 Degree Bend, EH - Schedule 80 Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |