text.skipToContent text.skipToNavigation

Catalog No. : EH-1575

Description:  AL BOLTED TERMINAL 90 DEG AVP-90-CF

UPC: 783786719174

Aluminum 90 Degree Bolted Terminal, Pipe to Flat - Type AVP-90-CF, SPS 3-1/2, 4 x 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac