Catalog No. : EH-1567
Description: EHV BOLTED ELBOW 90 DEGREE,5 SPSAL
UPC: 783786772018
Aluminum EHV Bolted Substation Coupler - Pipe to Pipe - 90 Degree - 500kV Maximum - 5 inch NPS Pipe to 5 inch NPS Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |