text.skipToContent text.skipToNavigation

Catalog No. : EH-1556

Description:  ALUM BOLTED EXPS COUPLER AFG-CF

UPC: 783786719167

Aluminum Bolted Expansion Coupler, Pipe to Pipe (345kV Nominal System Voltage) - Type AFG-CF, SPS 5, Number of Conductors 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac