Catalog No. : EH-1554
Description: ALUM BOLTED EXPS COUPLER AFG-CF
UPC: 783786719150
Aluminum Bolted Expansion Coupler, Pipe to Pipe (345kV Nominal System Voltage) - Type AFG-CF, SPS 3-1/2, Number of Conductors 4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |