Catalog No. : EH-1544
Description: ALUM 45 DEG BOLTED ELBOW AVKA-45-CF
UPC: 783786719143
Aluminum 45 Degree Bolted Elbow, Pipe to Pipe - Type AVKA-45-CF, SPS 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |