Catalog No. : EH-1543-GH
Description: BOLTED CONN PIPE TO PIPE 45 DEG
UPC: 783786544707
Aluminum EHV Bolted Substation Coupler - Pipe to Pipe - 45 Degree - 500kV Maximum - 4 inch NPS Pipe to 4 inch NPS Pipe, GH - Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |