text.skipToContent text.skipToNavigation

Catalog No. : EH-1543

Description:  BOLTED CONN PIPE TO PIPE 45 DEG

UPC: 783786420896

Aluminum EHV Bolted Substation Coupler - Pipe to Pipe - 45 Degree - 500kV Maximum - 4 inch NPS Pipe to 4 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac