text.skipToContent text.skipToNavigation

Catalog No. : EH-1542

Description:  ALUM 45 DEG BOLTED ELBOW AVKA-45-CF

UPC: 783786719136

Aluminum 45 Degree Bolted Elbow, Pipe to Pipe - Type AVKA-45-CF, SPS 3-1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac