text.skipToContent text.skipToNavigation

Catalog No. : EH-1533-D

Description:  BOLTED TERMINAL TWO CABLES TO FLAT

UPC: 783786339839

Aluminum EHV Bolted Terminal - 2 Cables to Flat - Straight - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 2500 AAC to 4X4 inch, 4-hole Pad, 4-1/2 X 9 inches, 3-1/4 inch Center Cable to Center Cable, 7/8 inch thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac