Catalog No. : EH-1533-A-90
Description: AL EHV Term 90Deg 2x 1600 AAC - 4NN
UPC: 783786719112
Aluminum EHV Bolted Substation Terminal - 2 Cables to Pad - 90 Degree - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1590-1600 AAC 1351.5 (54/19), 1431, 1510.5 (45/7) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |