Catalog No. : EH-1532-B-SSB
Description: AL EHV Term 2X 954 AAC 4NN SSB
UPC: 783786719099
Aluminum EHV Bolted Substation Terminal - 2 Cables to Pad - Straight - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1300-1510.5 AAC 1192.5-1272, 1351.5 (45/7), 1361 ACSR to 4X4 inch, 4-hole Pad, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |