Catalog No. : EH-1532-A-HWS
Description: AL EHV Term 2X 1272 AAC-4NN HWS
UPC: 783786719068
Aluminum EHV Bolted Substation Terminal - 2 Cables to Pad - Straight - Center-formed Pad - 500kV Maximum (using Hardware Shields, included) - 1000-1272 AAC 795 (30/19), 874.5, 900 (54/7), 954-1113 ACSR to 4X4 inch, 4-hole Pad, HWS - Hardware Shield
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |