Catalog No. : EH-1532-A-90
Description: AL EHV Term 90Deg 2X 2172 AAC - 4NN
UPC: 783786719075
Aluminum EHV Bolted Substation Terminal - 2 Cables to Pad - 90 Degree - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1000-1272 AAC 795 (30/19), 874.5, 900 (54/7), 954-1113 ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |