Catalog No. : EH-1531-B-90
Description: AL EHV Term 90Deg 954 AAC - 4NN
UPC: 783786719051
Aluminum EHV Bolted Substation Terminal - 2 Cables to Pad - 90 Degree - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 874.5-954 AAC 715.5 (30/19), 795 (45/7,54/7,24/7,26/7), 900 (45/7) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |