Catalog No. : EH-1531-A-90
Description: AL EHV Term 90Deg 2X 800 ACC - 4NN
UPC: 783786719037
Aluminum EHV Bolted Substation Terminal - 2 Cables to Pad - 90 Degree - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 715.5-800 AAC 605 (30/7,30/19), 636-666.6, 715.5 (24/7,54/7,26/7), 795 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |