text.skipToContent text.skipToNavigation

Catalog No. : EH-1531-A

Description:  ALUM BOLTED TERMINAL AGL-2-CF 4HOLE

UPC: 783786719020

Aluminum Bolted Terminal, Two Cables to Flat - Type AGL-2-CF, Cable 715-800 AAC 715 ACSR, 4 X 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac