Catalog No. : EH-1522-B-B-GH
Description: 230KV CORONA FREE TEE
UPC: 783786057368
Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 3007.5-3500 AAC to 1300-1510.5 AAC 1192.5-1272, 1351.5 (45/7), 1361 ACSR, GH - Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |