Catalog No. : EH-1520-C-C
Description: AL EHV Tee Conn 2300 - 2300 AAC
UPC: 783786719013
Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 2250-2300 AAC 2034.5, 2167 ACSR to 2250-2300 AAC 2034.5, 2167 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |