Catalog No. : EH-1520-B-B
Description: EHV BOLTED TEE CONNECTOR
UPC: 783786847310
Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR to 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |