text.skipToContent text.skipToNavigation

Catalog No. : EH-1517-B-B

Description:  AL EHV Tee Conn 1510.5-1510.5 AAC

UPC: 783786718993

Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 1300-1510.5 AAC 1192.5-1272, 1351.5 (45/7), 1361 ACSR to 1300-1510.5 AAC 1192.5-1272, 1351.5 (45/7), 1361 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac