Catalog No. : EH-1516-B-B-GH
Description: 230KN CORONA FREE BOLTED CONN
UPC: 783786057351
Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 1300-1510.5 AAC 1192.5-1272, 1351.5 (45/7), 1361 ACSR to 874.5-954 AAC 715.5 (30/19), 795 (45/7,54/7,24/7,26/7), 900 (45/7) ACSR, GH - Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |