Catalog No. : EH-1515-B-B
Description: AL EHV Tee Conn 954 - 954 AAC
UPC: 783786718979
Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 874.5-954 AAC 715.5 (30/19), 795 (45/7,54/7,24/7,26/7), 900 (45/7) ACSR to 874.5-954 AAC 715.5 (30/19), 795 (45/7,54/7,24/7,26/7), 900 (45/7) ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |