Catalog No. : EH-1515-A-A-GH
Description: BOLTED TEE CONNECTOR
UPC: 783786415021
Aluminum EHV Bolted Substation Tee Connector - Cable to Cable - Straight - 500kV Maximum - 715.5-800 AAC 605 (30/7,30/19), 636-666.6, 715.5 (24/7,54/7,26/7), 795 (36/1) ACSR to 715.5-800 AAC 605 (30/7,30/19), 636-666.6, 715.5 (24/7,54/7,26/7), 795 (36/1) ACSR, GH - Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |