text.skipToContent text.skipToNavigation

Catalog No. : EH-1503-B-SSB

Description:  EHV BOLTED TEES

UPC: 783786858088

Aluminum EHV Bolted Substation Tee Connector - Pipe to Cable - Straight - 500kV Maximum - 5 inch NPS Pipe to 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac