text.skipToContent text.skipToNavigation

Catalog No. : EH-1495-A

Description:  ALUM BOLTED TEE CONNECTOR AVB-CF

UPC: 783786864102

Aluminum Bolted Tee Connector, Pipe Run to Cable Tap - Type AVB-CF, Run SPS 3-1/2, Cable Tap 2000 AAC 1590-1780 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant