Catalog No. : EH-1493-B
Description: ALUM BOLTED TEE CONNECTOR AVB-CF
UPC: 783786718948
Aluminum Bolted Tee Connector, Pipe Run to Cable Tap - Type AVB-CF, Run SPS 3-1/2, Cable Tap 874-954 AAC 795-900 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |