Catalog No. : EH-1488-A
Description: ALUM BOLTED TEE CONNECTOR AVB-CF
UPC: 783786718924
Aluminum Bolted Tee Connector, Pipe Run to Cable Tap - Type AVB-CF, Run SPS 2-1/2, Cable Tap 1000-1272 AAC 954-1113 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |