text.skipToContent text.skipToNavigation

Catalog No. : EH-1413-18

Description:  AL EHV Bus Support 2X2000AAC-5BC 18

UPC: 783786718917

Aluminum EHV Bolted Substation Bus Support - 2 Cables to Bolt Circle - Cable Spacer Type - 18 inch Spacing - 500kV Maximum - 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac