Catalog No. : EH-1407-18
Description: AL EHV Bus Support 2x2300AAC-5BC 18
UPC: 783786718894
Aluminum EHV Bolted Substation Bus Support - 2 Cables to Bolt Circle - Cable Spacer Type - 18 inch Spacing - 500kV Maximum - 2250-2300 AAC 2034.5, 2167 ACSR to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |