Catalog No. : EH-1406-18-7BC
Description: EH-1406-18-7BC AVXA-2-CF
UPC: 783786718870
Aluminum, Extra High Voltage, Bolted Bus Support, 2 Cables to Insulator, 7 Inch Bolt Circle, Cable Spacing 18 inches, Conductor 1510-1590 AAC, 1351-1590 ACSR. 1/2 inch Bolts. Galvanized Hardware Supplied for Mounting to Cap of Insulator.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |