text.skipToContent text.skipToNavigation

Catalog No. : EH-1405-15

Description:  EHV ALUMINUM BOLTED BUS SUPPORT

UPC: 75114314169

Aluminum, Extra High Voltage, Bolted Bus Support, 2 Cables to Insulator, 5 Inch Bolt Circle, Cable Spacing 15 inches, Conductor 1190-1590 AAC, 1032-1272 ACSR.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant