text.skipToContent text.skipToNavigation

Catalog No. : EH-1401-12

Description:  AL EHV Bus Support 2X 1000AAC 5BC12

UPC: 783786718801

Aluminum EHV Bolted Substation Bus Support - 2 Cables to Bolt Circle - Cable Spacer Type - 12 inch Spacing - 500kV Maximum - 874.5-1000 AAC 715.5-874.5, 900 (45/7), 954 (36/1) ACSR to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant