text.skipToContent text.skipToNavigation

Catalog No. : EH-1400-15

Description:  BUS SUPPORT CABLE SPACER

UPC: 75114283991

Aluminum EHV Bolted Substation Bus Support - 2 Cables to Bolt Circle - Cable Spacer Type - 15 inch Spacing - 500kV Maximum - 550-800 AAC 477 (26/7,30/7), 500-666.6 ACSR to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac