text.skipToContent text.skipToNavigation

Catalog No. : EH-1393-8-SSB

Description:  EHV BOLTED SPACERS

UPC: 783786856114

Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 8 inch Spacing - 500kV Maximum - 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac