text.skipToContent text.skipToNavigation

Catalog No. : EH-1389-18

Description:  AL EHV Cable Spacer 2500 AAC 18

UPC: 783786718771

Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 18 inch Spacing - 500kV Maximum - 2300-2500 AAC 2156, 2312 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant