Catalog No. : EH-1389-10
Description: AL EHV Cable Spacer 2500 ACC 10
UPC: 783786718764
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 10 inch Spacing - 500kV Maximum - 2300-2500 AAC 2156, 2312 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |