text.skipToContent text.skipToNavigation

Catalog No. : EH-1387-18

Description:  AL EHV Cable Spacer 2300 AAC 18

UPC: 783786718757

Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 18 inch Spacing - 500kV Maximum - 2250-2300 AAC 2034.5, 2167 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac