Catalog No. : EH-1386-16
Description: AL EHV Cable Spacer 1800AAC 16
UPC: 783786718702
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 16 inch Spacing - 500kV Maximum - 1590-1800 AAC 1351.5 (54/19), 1431-1590 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |