text.skipToContent text.skipToNavigation

Catalog No. : EH-1386-12

Description:  AL EHV Cable Spacer 1800 ACC 12

UPC: 783786718696

Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 12 inch Spacing - 500kV Maximum - 1590-1800 AAC 1351.5 (54/19), 1431-1590 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant