Catalog No. : EH-1385-8-SSB
Description: BOLTED CABLE SPACER
UPC: 783786319312
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 8 inch Spacing - 500kV Maximum - 1192.5-1510.5 AAC 1033.5 (54/7), 1113-1272, 1351.5 (45/7), 1361 ACSR, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |