text.skipToContent text.skipToNavigation

Catalog No. : EH-1385-12

Description:  AL EHV Cable Spacer 1510.5AAC 12

UPC: 783786718597

Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 12 inch Spacing - 500kV Maximum - 1192.5-1510.5 AAC 1033.5 (54/7), 1113-1272, 1351.5 (45/7), 1361 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant