Catalog No. : EH-1383-14
Description: AL EHV Cable Spacer 1113AAC 14
UPC: 783786718559
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 14 inch Spacing - 500kV Maximum - 1000-1113 AAC 900 (54/7), 954, 1033.5 (36/1,45/7) ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |