Catalog No. : EH-1381-12
Description: AL EHV Cable Spacer 1000 AAC 12
UPC: 783786718504
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 12 inch Spacing - 500kV Maximum - 874.5-1000 AAC 715.5-874.5, 900 (45/7), 954 (36/1) ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |