text.skipToContent text.skipToNavigation

Catalog No. : EH-1380-8

Description:  AL EHV Cable Spacer 800 AAC 8

UPC: 783786718481

Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 8 inch Spacing - 500kV Maximum - 550-800 AAC 477 (26/7,30/7), 500-666.6 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac