Catalog No. : EH-1380-16
Description: CABLE SPACER 16 IN SPACING
UPC: 783786037056
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 16 inch Spacing - 500kV Maximum - 550-800 AAC 477 (26/7,30/7), 500-666.6 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |