Catalog No. : EH-1322-C-HWS
Description: ALUM BOLTED TEE CONNECTOR AVD-CF
UPC: 783786718467
Aluminum Bolted Tee Connector, Pipe Run to Flat Tap - Type AVD-CF, Cable Tap 2300 AAC 2167 ACSR, 4 X 4 inch 4 Hole Nema Flat, with Hardware Shield
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |