Catalog No. : EH-1322-A1750
Description: AL Term 1750 AAC - 4NN EHV
UPC: 783786718436
Aluminum EHV Bolted Substation Tee Connector - Cable to Pad - Straight - 500kV Maximum (using Hardware Shields, sold separately) - Only for 1750 AAC to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |