text.skipToContent text.skipToNavigation

Catalog No. : EH-1322-A

Description:  ALUM BOLTED TEE CONNECTOR AVD-CF

UPC: 783786718429

Aluminum Bolted Tee Connector, Pipe Run to Flat Tap - Type AVD-CF, Cable Tap 1590 AAC 1431 ACSR, 4 X 4 inch 4 Hole Nema Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac